Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.812 in46.025 mm

Outer Diameter

N/A 2.879 in73.127 mm

Overall Width

N/A 0.718 in18.237 mm

Housing Bore

N/A 2.875 in73.025 mm