Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 48

Material

N/A Polyacrylate

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.1250 in79.375 mm

Outer Diameter

N/A 4.13 in104.902 mm

Overall Width

N/A 1 in25.4 mm

Housing Bore

N/A 4.125 in104.775 mm