Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 48

Material

N/A Polyacrylate

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.129 in54.077 mm

Outer Diameter

N/A 2.766 in70.256 mm

Overall Width

N/A 0.25 in6.35 mm