Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 47

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.8750 in73.025 mm

Outer Diameter

N/A 3.756 in95.402 mm

Overall Width

N/A 0.625 in15.875 mm

Housing Bore

N/A 3.75 in95.25 mm