Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.3750 in60.325 mm

Outer Diameter

N/A 4.943 in125.552 mm

Overall Width

N/A 1 in25.4 mm