Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 45

Material

N/A Fluoro-Elastomer

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3 in76.2 mm

Outer Diameter

N/A 4.008 in101.803 mm

Overall Width

N/A 0.625 in15.875 mm

Housing Bore

N/A 4.003 in101.676 mm