Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 5.998 in152.349 mm

Outer Diameter

N/A 6.757 in171.628 mm

Overall Width

N/A 0.675 in17.145 mm

Housing Bore

N/A 6.749 in171.425 mm