Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 74

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.562 in90.475 mm

Outer Diameter

N/A 5.1250 in130.175 mm

Overall Width

N/A 0.875 in22.225 mm