Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 74

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.865 in98.171 mm

Outer Diameter

N/A 6.102 in154.991 mm

Overall Width

N/A 0.975 in24.765 mm