Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.969 in50.013 mm

Outer Diameter

N/A 2.6880 in68.275 mm

Overall Width

N/A 0.256 in6.502 mm

Housing Bore

N/A 2.677 in67.996 mm