Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.01 in51.054 mm

Outer Diameter

N/A 2.9650 in75.311 mm

Overall Width

N/A 0.318 in8.077 mm

Housing Bore

N/A 2.953 in75.006 mm