Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.42 in61.468 mm

Outer Diameter

N/A 3.558 in90.373 mm

Overall Width

N/A 0.336 in8.534 mm

Housing Bore

N/A 3.545 in90.043 mm