Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.876 in123.85 mm

Outer Diameter

N/A 5.005 in127.127 mm

Overall Width

N/A 0.75 in19.05 mm