V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.06 in1.524 mm |
Fitted Width |
N/A 0.1 in2.54 mm |
Fitted Width Tolerance |
N/A 0.012 in0.305 mm |
Shaft Size Maximum |
N/A 0.14 in3.556 mm |
Shaft Size Minimum |
N/A 0.11 in2.794 mm |
Width on Shaft |
N/A 0.08 in2.032 mm |
Overall Width |
N/A 0.12 in3.048 mm |
Material |
N/A Fluoro-Elastomer |
Inch/Metric |
N/A Inch |