V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.08 in2.032 mm |
Fitted Width |
N/A 0.12 in3.048 mm |
Fitted Width Tolerance |
N/A 0.016 in0.406 mm |
Shaft Size Maximum |
N/A 0.18 in4.572 mm |
Shaft Size Minimum |
N/A 0.14 in3.556 mm |
Width on Shaft |
N/A 0.09 in2.286 mm |
Overall Width |
N/A 0.15 in3.81 mm |
Material |
N/A Fluoro-Elastomer |
Inch/Metric |
N/A Inch |