V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS2 |
Cross Section Height |
N/A 0.08 in2.032 mm |
Fitted Width |
N/A 0.18 in4.572 mm |
Fitted Width Tolerance |
N/A 0.016 in0.406 mm |
Shaft Size Maximum |
N/A 0.37 in9.398 mm |
Shaft Size Minimum |
N/A 0.31 in7.874 mm |
Width on Shaft |
N/A 0.15 in3.81 mm |
Overall Width |
N/A 0.21 in5.334 mm |
Material |
N/A Fluoro-Elastomer |
Inch/Metric |
N/A Inch |