V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.2 in5.08 mm |
Fitted Width |
N/A 0.28 in7.112 mm |
Fitted Width Tolerance |
N/A 0.04 in1.016 mm |
Shaft Size Maximum |
N/A 2.29 in58.166 mm |
Shaft Size Minimum |
N/A 2.09 in53.086 mm |
Width on Shaft |
N/A 0.21 in5.334 mm |
Overall Width |
N/A 0.35 in8.89 mm |
Material |
N/A Fluoro-Elastomer |
Inch/Metric |
N/A Inch |