V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.24 in6.096 mm |
Fitted Width |
N/A 0.35 in8.89 mm |
Fitted Width Tolerance |
N/A 0.05 in1.27 mm |
Shaft Size Maximum |
N/A 3.07 in77.978 mm |
Shaft Size Minimum |
N/A 2.88 in73.152 mm |
Width on Shaft |
N/A 0.26 in6.604 mm |
Overall Width |
N/A 0.43 in10.922 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |