V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS2 |
Cross Section Height |
N/A 0.24 in6.096 mm |
Fitted Width |
N/A 0.53 in13.462 mm |
Fitted Width Tolerance |
N/A 0.05 in1.27 mm |
Shaft Size Maximum |
N/A 3.27 in83.058 mm |
Shaft Size Minimum |
N/A 3.07 in77.978 mm |
Width on Shaft |
N/A 0.44 in11.176 mm |
Overall Width |
N/A 0.61 in15.494 mm |
Material |
N/A Fluoro-Elastomer |
Inch/Metric |
N/A Inch |