V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS2 |
Cross Section Height |
N/A 0.28 in7.112 mm |
Fitted Width |
N/A 0.61 in15.494 mm |
Fitted Width Tolerance |
N/A 0.06 in1.524 mm |
Shaft Size Maximum |
N/A 5.71 in145.034 mm |
Shaft Size Minimum |
N/A 5.32 in135.128 mm |
Width on Shaft |
N/A 0.52 in13.208 mm |
Overall Width |
N/A 0.71 in18.034 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |