V-Rings
Unit of Measure
Key Dimensions
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.59 in14.986 mm |
Fitted Width |
N/A 0.79 in20.066 mm |
Fitted Width Tolerance |
N/A 0.16 in4.064 mm |
Shaft Size Maximum |
N/A 30.91 in785.114 mm |
Shaft Size Minimum |
N/A 29.33 in744.982 mm |
Width on Shaft |
N/A 0.56 in14.224 mm |
Overall Width |
N/A 0.98 in24.892 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |