Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 5.5 in139.7 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 136.53 in3467.862 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 5.375 in136.525 mm

Overall Width

N/A 0.75 in19.05 mm