Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 3.625 in92.075 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 88.9 in2258.06 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.5 in88.9 mm

Overall Width

N/A 0.625 in15.875 mm