Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 4 in101.6 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 98.43 in2500.122 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.875 in98.425 mm

Overall Width

N/A 0.625 in15.875 mm