Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 4.125 in104.775 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 101.6 in2580.64 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4 in101.6 mm

Overall Width

N/A 0.625 in15.875 mm