Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 4.625 in117.475 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 114.3 in2903.22 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.5 in114.3 mm

Overall Width

N/A 0.75 in19.05 mm