Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 6.125 in155.575 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 152.4 in3870.96 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 6 in152.4 mm

Overall Width

N/A 0.75 in19.05 mm