Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 1.25 in31.75 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 28.58 in725.932 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.125 in28.575 mm

Overall Width

N/A 0.5 in12.7 mm