Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 2.125 in53.975 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 50.8 in1290.32 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2 in50.8 mm

Overall Width

N/A 0.75 in19.05 mm