Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 5.312 in134.925 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 131.75 in3346.45 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 5.187 in131.75 mm

Overall Width

N/A 1.38 in35.052 mm