Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 7.5 in190.5 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 187.33 in4758.182 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 7.375 in187.325 mm

Overall Width

N/A 0.875 in22.225 mm