Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 19

Effective Shaft Diameter

N/A 1.5 in38.1 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 34.93 in887.222 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.375 in34.925 mm

Overall Width

N/A 0.625 in15.875 mm