Wear Sleeves
Unit of Measure

Key Dimensions

Effective Shaft Diameter

N/A 5.51 in139.954 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 122.22 in3104.388 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.812 in122.225 mm

Overall Width

N/A 0.875 in22.225 mm