Wear Sleeves
Unit of Measure

Key Dimensions

Seal Type

N/A 1

Effective Shaft Diameter

N/A 2.57 in65.278 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 38.1 in967.74 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.5 in38.1 mm

Overall Width

N/A 0.55 in13.97 mm