Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed
for applications from aggregate and steel to mining and power generation.
The heavy duty housing and cartridge are made from cast steel to stand
up to the harshest conditions, and are designed to accept +/-4 degrees of
misalignment.. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Open and Closed end covers available for purchase.
Open and Closed end covers available for purchase.
Unit of Measure
Key Dimensions
|
Other Dimensions
|
Radial and Thrust Factors; Speed and Slip-Fit Load Limits
|
Note
Key Dimensions
Shaft Size |
N/A 2.5000 in |
Shaft Size Type |
N/A Imperial |
Lubrication |
N/A Grease - Premium Industrial |
Housing Type |
N/A Double Interlock Self-Aligning |
Housing Coating |
N/A Powder Coat |
Other Dimensions
Dimension B |
N/A 3-5/16 in |
| Dimension S1 | N/A 2 in |
Dimension R |
N/A 1-5/16 in |
Dimension L |
N/A 12 in |
Dimension E |
N/A 3-3/4 in |
Dimension A |
N/A 3-1/2 in |
Dimension J Min. |
N/A 9-9/32 in |
Dimension J Max. |
N/A 10-1/4 in |
Bolt Diameter |
N/A 5/8 in |
Dimension N |
N/A 9/16 in |
Dimension N1 |
N/A 1-1/16 in |
Dimension N2 |
N/A 1-3/4 in |
Dimension H1 |
N/A 1-5/8 in |
Dimension H2 |
N/A 6-9/16 in |
Dimension d1 |
N/A 4-1/16 in |
Dimension H |
N/A 3-1/4 in |
Dimension W |
N/A 6-13/32 in |
EXPANSION |
N/A 9/16 in |
Radial and Thrust Factors; Speed and Slip-Fit Load Limits
e |
N/A 0.40 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 2.17 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 2.63 |
K Factor |
N/A 1.51 |
| C90 Dynamic Load Rating2 | N/A 11600 lbf |
C0 Static Load Rating |
N/A 54000 lbf |
| Fa-max Maximum Permissible Thrust Load3 | N/A 3454 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 9500 lbf |
| Max. Speed5 | N/A 2420 rpm |
Note
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shownare valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars withstrength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |
- 1 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 2 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
- 3 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
- 4 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
- 5 Timken Double Lip Seal