Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 2.2500 in

Alternative Part Name

N/A ESAST-2 1/4

Number of Bolts

N/A 4

Other Dimensions

Cover Diameter

N/A 5.2 in132.1 mm

Flange Diameter

N/A 5.86 in148.8 mm

Overall Width

N/A 1.23 in31.2 mm