Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 3 7/16 in

Alternative Part Name

N/A ESAST-3 7/16

Number of Bolts

N/A 4

Other Dimensions

Cover Diameter

N/A 6.75 in171.5 mm

Flange Diameter

N/A 7.5 in190.50 mm

Overall Width

N/A 1.75 in44.5 mm