Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size

N/A 4.5000 in

Alternative Part Name

N/A ESAST-4 1/2

Number of Bolts

N/A 6

Other Dimensions

Cover Diameter

N/A 8.24 in209.3 mm

Flange Diameter

N/A 9.02 in229.1 mm

Overall Width

N/A 2.19 in55.6 mm