Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed
for applications from aggregate and steel to mining and power generation.
The heavy duty housing and cartridge are made from cast steel to stand
up to the harshest conditions, and are designed to accept +/-4 degrees of
misalignment.. Metric sizes also are available in shaft diameters ranging from
60 mm to 125 mm.
Open and Closed end covers available for purchase.
Open and Closed end covers available for purchase.
Unit of Measure
Key Dimensions
Shaft Size |
N/A 170 mm |
Shaft Size Type |
N/A Metric |
Lubrication |
N/A Grease - Premium Industrial |
Housing Type |
N/A SAF Self-Aligning |
Housing Coating |
N/A Powder Coat |
Other Dimensions
Dimension B |
N/A 10-1/2 in |
Dimension L |
N/A 28 in |
Dimension A |
N/A 7-1/8 in |
Dimension J Min. |
N/A 21-5/8 in |
Dimension J Max. |
N/A 24-3/8 in |
Bolt Diameter |
N/A 1-1/4 in |
Dimension N |
N/A 1-3/8 in |
Dimension N1 |
N/A 2-3/4 in |
Dimension N2 |
N/A 4-1/2 in |
Dimension H1 |
N/A 3-1/2 in |
Dimension H2 |
N/A 16-23/64 in |
Dimension d1 |
N/A 11-7/16 in |
Dimension H |
N/A 7-7/8 in |
Dimension W |
N/A 18-5/16 in |
EXPANSION |
N/A 9/16 in |
Note
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shownare valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars withstrength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |