- Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Unit of Measure
Key Dimensions
Description |
N/A LSC-2-SHAFT COLLAR-SS |
Type |
N/A Shaft Collars |
Material |
N/A 304 Stainless Steel |
Collar Finish |
N/A Cold Finished |
Weight |
N/A 0.01 lb |
Screw Type |
N/A Socket Cup Point Set Screws |
Screw Material |
N/A Stainless Steel |
Style |
N/A One-Piece |
Application |
N/A For fully engage the shaft without marring or causing other shaft damage. |
UPC Number |
N/A 17557 |