Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Unit of Measure

Key Dimensions

Description 

N/A LSC-29-SHAFT COLLAR

Type

N/A Shaft Collars

Material

N/A Zinc Plated Steel

Collar Finish

N/A Zinc Plated

Weight

N/A 0.88 lb

Screw Type

N/A Socket Cup Point Set Screws

Style

N/A One-Piece

Application

N/A For fully engage the shaft without marring or causing other shaft damage.

UPC Number

N/A 17534

Dimensional Data

Shaft Collar Size

N/A LSC-29

Outside Diameter  

N/A 2 3/4 in

Inside Diameter 

N/A 1 13/16 in

Dimension W

N/A 7/8 in

Screw Size

N/A 1/2-13

Set Screw Thread Size (Dimension T)

N/A 1/2-13 x 1/2

Cubic inches

N/A 6.61719 in³

Notes

Notes 

N/A
  • Bore Tolerance LSC-2 through LSC-16,+.003-.000
  • Bore Tolerance LSC-17 through LSC-48,+.003-.001