Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAFL20A100SB QAFL20A100SC QAFL20A100SEB QAFL20A100SEC QAFL20A100SEM QAFL20A100SEN QAFL20A100SEO QAFL20A100SET QAFL20A100SM QAFL20A100SN QAFL20A100SO QAFL20A100ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450287777 0883450287784 0883450287791 0883450287807 0883450287814 0883450287821 0883450287838 0883450287845 0883450287852 0883450288941 0883450288958 0883450289221

Other Dimensions

Dimension BC

N/A 10.75 in273.1 mm

Dimension C

N/A 6 in152.4 mm

Dimension D

N/A 9.04 in229.6 mm

Dimension E

N/A 7.6 in193 mm

Dimension F

N/A 9.5 in241.3 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension KA

N/A 1.63 in41.4 mm

Dimension L Exp

N/A 5.29 in134.4 mm

Dimension L Fix

N/A 5.21 in132.3 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension N

N/A 4.12 in104.6 mm

Dimension RA

N/A 0.62 in15.7 mm

Dimension SA

N/A 4.59 in116.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.003

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm