Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 50.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QATU10A050SB QATU10A050SC QATU10A050SEB QATU10A050SEC QATU10A050SEM QATU10A050SEN QATU10A050SEO QATU10A050SET QATU10A050SM QATU10A050SN QATU10A050SO QATU10A050ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450049603 0883450049610 0883450049634 0883450049641 0883450049658 0883450049665 0883450049672 0883450049689 0883450195171 0883450195331 0883450272346 0883450272513

Other Dimensions

Dimension A1

N/A 2.13 in54.1 mm

Dimension C

N/A 0.75 in19.1 mm

Dimension D

N/A 4-3/4 in120.7 mm

Dimension E

N/A 4 in101.6 mm

Dimension F

N/A 1.06 in26.9 mm

Dimension G

N/A 1.06 in26.9 mm

Dimension J

N/A 2.88 in73.2 mm

Dimension L

N/A 6.04 in153.4 mm

Dimension KA

N/A 1 in25.4 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension N

N/A 2.98 in75.7 mm

Dimension P

N/A 3.5 in88.9 mm

Dimension S

N/A 0.69 in17.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm