Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 1.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QATU10A115SB QATU10A115SC QATU10A115SEB QATU10A115SEC QATU10A115SEM QATU10A115SEN QATU10A115SEO QATU10A115SET QATU10A115SM QATU10A115SN QATU10A115SO QATU10A115ST QATU10A115STHT QATU10A115STNG

Locking Style

N/A Single Concentric

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450049702 0883450049719 0883450049733 0883450049740 0883450049757 0883450049764 0883450049771 0883450049788 0883450195157 0883450195317 0883450272322 0883450272490 0883450434027 0883450476171

Other Dimensions

Dimension A1

N/A 2.13 in54.1 mm

Dimension C

N/A 0.75 in19.1 mm

Dimension D

N/A 4-3/4 in120.7 mm

Dimension E

N/A 4 in101.6 mm

Dimension F

N/A 1.06 in26.9 mm

Dimension G

N/A 1.06 in26.9 mm

Dimension J

N/A 2.88 in73.2 mm

Dimension L

N/A 6.04 in153.4 mm

Dimension KA

N/A 1 in25.4 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension N

N/A 2.98 in75.7 mm

Dimension P

N/A 3.5 in88.9 mm

Dimension S

N/A 0.69 in17.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm