Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QATU13A060SB QATU13A060SC QATU13A060SEB QATU13A060SEC QATU13A060SEM QATU13A060SEN QATU13A060SEO QATU13A060SET QATU13A060SM QATU13A060SN QATU13A060SO QATU13A060ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450333962 0883450333979 0883450333986 0883450333993 0883450334006 0883450334013 0883450334020 0883450334037 0883450334044 0883450334051 0883450334068 0883450334075

Other Dimensions

Dimension A1

N/A 2.75 in69.9 mm

Dimension C

N/A 0.88 in22.4 mm

Dimension D

N/A 5.88 in149.4 mm

Dimension E

N/A 5.13 in130.3 mm

Dimension F

N/A 1.31 in33.3 mm

Dimension G

N/A 1.31 in33.3 mm

Dimension J

N/A 3.75 in95.3 mm

Dimension L

N/A 7.63 in193.8 mm

Dimension KA

N/A 1.24 in31.5 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension N

N/A 3.59 in91.2 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension S

N/A 1.06 in26.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm