Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22208

Shaft Size

N/A 35.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QASN08A035SB QASN08A035SC QASN08A035SEB QASN08A035SEC QASN08A035SEM QASN08A035SEN QASN08A035SEO QASN08A035SET QASN08A035SM QASN08A035SN QASN08A035SO QASN08A035ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 883450403818 883450403825 883450403832 883450403849 883450403856 883450403863 883450403870 883450403887 883450403894 883450403900 883450403917 883450403924

Other Dimensions

Dimension A

N/A 2.36 in60 mm

Dimension B

N/A 4.37 in111 mm

Dimension C

N/A 2.38 in60.5 mm

Dimension D Min

N/A 6.26 in159 mm

Dimension D Max

N/A 6.89 in175 mm

Dimension F

N/A 8.07 in205 mm

Dimension G

N/A 2.44 in62.0 mm

Dimension H

N/A 1.38 in35 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L

N/A 2.95 in73.2 mm

Dimension M

N/A 1.75 in44.5 mm

Dimension RA

N/A 0.2 in5 mm

Dimension SA

N/A 2.75 in70 mm

Radial and Thrust Factors

C0 - Static Load

N/A 22400 lbf99700 N

C - Dynamic Load (Basic)

N/A 23400 lbf104000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.47

Y2 - Geometry Factor

N/A 3.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0010 in0.025 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0012

Eng Internal Radial Clearance - Max

N/A 0.0018

Pre Install Clearance Min

N/A 0.0012 in0.030 mm

Pre Install Clearance Max

N/A 0.0018 in0.045 mm