Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 125.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPF28V125SB QVPF28V125SC QVPF28V125SEB QVPF28V125SEC QVPF28V125SEM QVPF28V125SEN QVPF28V125SEO QVPF28V125SET QVPF28V125SM QVPF28V125SN QVPF28V125SO QVPF28V125ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450088411 0883450088749 0883450099752 0883450100120 0883450108423 0883450108522 0883450115254 0883450115872 0883450130653 0883450130721 0883450139120 0883450139212

Other Dimensions

Dimension A

N/A 5.5 in139.7 mm

Dimension B

N/A 11.01 in279.7 mm

Dimension C

N/A 7.48 in190 mm

Dimension D Min

N/A 13.75 in349.3 mm

Dimension D Max

N/A 15.88 in403.4 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 17.5 in444.5 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 6.03 in153.2 mm

Dimension RV

N/A 0.05 in1.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm