Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 130 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPF28V130SB QVPF28V130SC QVPF28V130SEB QVPF28V130SEC QVPF28V130SEM QVPF28V130SEN QVPF28V130SEO QVPF28V130SET QVPF28V130SM QVPF28V130SN QVPF28V130SO QVPF28V130ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450088442 0883450088817 0883450099769 0883450100151 0883450108447 0883450108546 0883450115261 0883450116084 0883450130660 0883450130738 0883450139137 0883450139229

Other Dimensions

Dimension A

N/A 5.5 in139.7 mm

Dimension B

N/A 11.01 in279.7 mm

Dimension C

N/A 7.48 in190 mm

Dimension D Min

N/A 13.75 in349.3 mm

Dimension D Max

N/A 15.88 in403.4 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 17.5 in444.5 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 6.03 in153.2 mm

Dimension RV

N/A 0.05 in1.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm