Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 4 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPF28V415SB QVPF28V415SC QVPF28V415SEB QVPF28V415SEC QVPF28V415SEM QVPF28V415SEN QVPF28V415SEO QVPF28V415SET QVPF28V415SM QVPF28V415SN QVPF28V415SO QVPF28V415ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450088312 0883450088640 0883450099738 0883450100021 0883450108393 0883450108508 0883450115230 0883450115858 0883450130639 0883450130707 0883450139069 0883450139199

Other Dimensions

Dimension A

N/A 5.5 in139.7 mm

Dimension B

N/A 11.01 in279.7 mm

Dimension C

N/A 7.48 in190 mm

Dimension D Min

N/A 13.75 in349.3 mm

Dimension D Max

N/A 15.88 in403.4 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 17.5 in444.5 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 6.03 in153.2 mm

Dimension RV

N/A 0.05 in1.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm