Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPK11V200SB QVPK11V200SC QVPK11V200SEB QVPK11V200SEC QVPK11V200SEM QVPK11V200SEN QVPK11V200SEO QVPK11V200SET QVPK11V200SM QVPK11V200SN QVPK11V200SO QVPK11V200ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.31 in134.9 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D Min

N/A 6.94 in176.3 mm

Dimension D Max

N/A 8.06 in204.7 mm

Dimension E

N/A 2.25 in57.2 mm

Dimension F

N/A 10.25 in260.4 mm

Dimension G

N/A 3.75 in95.3 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.89 in98.8 mm

Dimension RV

N/A 0.06 in1.5 mm

Dimension SV

N/A 3.14 in79.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm